Title Information
Product Number: HN58X2416FPIE
Pkg. Code: PRSP0008DF-A
Lead Count: 8
Length: 4.89 mm
Width: 3.9 mm
Thickness: 1.73 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Embossed Taping
Pkg. Type: SOP(8)
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese