Title Information
Product Number: 2SA673CTZ-E
Pkg. Name: PRSS0003DA-A
Pkg. Previous Code: TO-92(1)
JEITA Standard: SC-43A
Pkg. Code: pkg_6881
Lead Count: 3
Length: 3.8 mm
Width: 4.8 mm
Thickness: 7.3 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 1
RoHS Info:
(PDF)
English
Japanese

More Package Details