Title Information
Product Number: 2SA1714
Pkg. Name: PRSS0005CA-A
Pkg. Previous Code: P5HP-150B-2
JEITA Standard: -
Pkg. Code: pkg_7551
Lead Count: 5
Length: 8.5 mm
Width: 11.5 mm
Title Information
RoHS Info:
(PDF)
English
Japanese

More Package Details