Title Information
Product Number: HAF1004L
Pkg. Name: PRSS0004ZD-B
Pkg. Previous Code: DPAK(L)-(2)V
JEITA Standard: -
Pkg. Code: pkg_6729
Lead Count: 4
Title Information
Carrier Type: Bag
Pkg. Type: DPAK(L)-(2)
RoHS Info:
(PDF)
English
Japanese

More Package Details