Title Information
Product Number: HAF2005
Pkg. Name: PRSS0003AD-A
Pkg. Previous Code: TO-220FMV
JEITA Standard: SC-67
Pkg. Code: pkg_6725
Lead Count: 3
Title Information
Carrier Type: Bag
Pkg. Type: TO220FM
RoHS Info:
(PDF)
English
Japanese

More Package Details