Title Information
Product Number: HAF2014
Pkg. Name: PRSS0004AC-A
Pkg. Previous Code: TO-220AB
JEITA Standard: SC-46
Pkg. Code: pkg_6891
Lead Count: 4
Title Information
Carrier Type: Tube
Pkg. Type: TO-220AB
RoHS Info:
(PDF)
English
Japanese

More Package Details