Title |
Information |
Product Number: |
NP90N055MDH |
Pkg. Name: |
PRSS0004AN-A |
Pkg. Previous Code: |
P3J9-254-913 |
JEITA Standard: |
- |
Pkg. Code: |
pkg_7565 |
Lead Count: |
3 |
Length: |
10 mm |
Width: |
9 mm |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
MP-25K |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details