Title | Information |
---|---|
Product Number: | 5DB0148HA0AVG8 |
Pkg. Description: | FCCSP 7.80x2.73x0.90 mm 0.50mm Pitch |
Pkg. Code: | AVG55 |
Lead Count: | 55 |
Length: | 7.8 mm |
Width: | 2.73 mm |
Thickness: | 0.9 mm |
Moisture Sensitivity Bake: | 24 hrs |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Pkg. Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0# # |
Pkg. Type: | FCCSP |
Qty. per Reel: | 4000# # |
Reel Size: | 13in in |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 8 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |
RoHS Info: (PDF) |
English Japanese |