Title
Information
Product Number:
R7S721031VCBG#AC0
Pkg. Name:
PRBG0233GA-A
JEITA Standard:
P-FBGA233-15x15-0.80
Pkg. Code:
pkg_11477
Lead Count:
233
Length:
15 mm
Width:
15 mm
Thickness:
1.9 mm
Pb (Lead) Free:
Yes
Title
Information
Carrier Type:
Full Tray (Tray)
Pkg. Type:
FBGA
Moisture Sensitivity Level (MSL):
3
Pkg. Class:
IC
RoHS Info:
(PDF)
English
Japanese
list
More Package Details