Title Information
Product Number: R7S721031VLBG#AC0
Pkg. Name: PRBG0233GA-A
JEITA Standard: P-FBGA233-15x15-0.80
Pkg. Code: pkg_11477
Lead Count: 233
Length: 15 mm
Width: 15 mm
Thickness: 1.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Tray (Tray)
Pkg. Type: FBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details