Title Information
Product Number: R7S921041VCBG#BC0
Pkg. Name: PLBG0256KA-B
JEITA Standard: P-LFBGA256-11x11-0.50
Pkg. Code: pkg_8784
Lead Count: 256
Length: 11 mm
Width: 11 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Tray (Tray)
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details