Title Information
Product Number: R7S921053VCBG#AC0
Pkg. Name: PRBG0324GA-A
JEITA Standard: P-FBGA324-19x19-0.80
Pkg. Code: pkg_10736
Lead Count: 324
Length: 19 mm
Width: 19 mm
Thickness: 2.1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Tray (Tray)
Pkg. Type: FBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details