Title | Information |
---|---|
Product Number: | MC-10287BF1-HN4-M1-A |
Pkg. Name: | PRBG0324FB-A |
Pkg. Previous Code: | P324F1-100-HN4-1 |
JEITA Standard: | P-BGA324-19x19-1.00 |
Pkg. Code: | pkg_7732 |
Lead Count: | 324 |
Length: | 19 mm |
Width: | 19 mm |
Thickness: | 1.95 mm |
Pb (Lead) Free: | Yes |