Title Information
Product Number: READ2304GSN#GC0
Pkg. Code: PTSP0008JF-A
Lead Count: 8
Length: 3.15 mm
Width: 3 mm
Thickness: 1.03 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MSOP
Qty. per Reel: 5000# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
Pb Free Category: Yes
RoHS Info:
(PDF)
English
Japanese