Title | Information |
---|---|
Product Number: | ISL68236IRAZ-T |
Pkg. Name: | L52.6X6A |
Pkg. Previous Code: | LWN |
Pkg. Code: | LWN |
Lead Count: | 52 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |