Title Information
Product Number: HXT45411-4-CLU
Pkg. Description: SIP LGA 7.00x7.2 x 1.22 mm 0.4 mm pitc
Pkg. Code: LLY47
Lead Count: 47
Length: 7 mm
Width: 7.2 mm
Thickness: 1.22 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 260# #
Pkg. Type: LGA
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details