Title Information
Product Number: R5F1054AGNA#00
Pkg. Name: PWQN0016KD-A
JEITA Standard: P-HWQFN016-3x3-0.50
Pkg. Code: pkg_20099
Lead Count: 16
Length: 3 mm
Width: 3 mm
Thickness: 0.8 mm
Pkg. Category: HWQFN
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details