Title Information
Product Number: R7FA2E1A92DLM#AC0
Pkg. Name: PWLG0036KB-A
JEITA Standard: P-WFLGA36-4x4-0.50
Pkg. Code: pkg_20018
Lead Count: 36
Length: 4 mm
Width: 4 mm
Thickness: 0.76 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: WFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details