Title | Information |
---|---|
Product Number: | R7FA2E1A93CLM#AC0 |
Pkg. Name: | PWLG0036KB-A |
JEITA Standard: | P-WFLGA36-4x4-0.50 |
Pkg. Code: | pkg_20018 |
Lead Count: | 36 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.76 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Bulk (Tray) |
Pkg. Type: | WFLGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |