Title Information
Product Number: R9A06G064SGBG#BC0
Pkg. Name: PRBG0356GA-A
JEITA Standard: P-FBGA356-17x17-0.80
Pkg. Code: pkg_11899
Lead Count: 356
Length: 17 mm
Width: 17 mm
Thickness: 2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FBGA
Moisture Sensitivity Level (MSL): 3
RoHS Info:
(PDF)
English
Japanese

More Package Details