Title | Information |
---|---|
Product Number: | ISL71934MRTZ |
Pkg. Name: | L16.3X3F |
Pkg. Previous Code: | LJB |
Pkg. Code: | LJB |
Lead Count: | 16 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 0.75 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | TQFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |