Title Information
Product Number: R5F513T5ADNH#20
Pkg. Name: PWQN0032KE-A
JEITA Standard: P-HWQFN032-5x5-0.50
Pkg. Code: pkg_11901
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details