Title Information
Product Number: R5F513T3ADNE#20
Pkg. Name: PWQN0048KE-A
JEITA Standard: P-HWQFN048-7x7-0.50
Pkg. Code: pkg_20041
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details