Title Information
Product Number: R7F7017114ABG-C
Pkg. Name: PRBG0233GA-A
JEITA Standard: P-FBGA233-15x15-0.80
Pkg. Code: pkg_11477
Lead Count: 233
Length: 15 mm
Width: 15 mm
Thickness: 1.9 mm
Title Information
Pkg. Type: BGA233
Moisture Sensitivity Level (MSL): 3

More Package Details