Title Information
Product Number: RAA604S002GNP#AC1
Pkg. Name: PVQN0032KF-A
JEITA Standard: P-HVQFN32-5x5-0.50
Pkg. Code: pkg_11578
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: HVQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details