Title | Information |
---|---|
Product Number: | RAA2100404GLG#HD0 |
Pkg. Name: | Y10.3X3 |
Pkg. Previous Code: | YG2 |
Pkg. Code: | YG2 |
Lead Count: | 10 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Exempt |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | Module |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |