Title Information
Product Number: R7F7015813AFP-C#AA3
Pkg. Name: PLQP0100KB-A
Pkg. Previous Code: 100P6Q-A
JEITA Standard: P-LFQFP100-14x14-0.50
Pkg. Code: pkg_1052
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: QFP100
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details