Title |
Information |
Product Number: |
R7F7016514ABG-C#AA1 |
Pkg. Name: |
PRBG0233GA-A |
JEITA Standard: |
P-FBGA233-15x15-0.80 |
Pkg. Code: |
pkg_11477 |
Lead Count: |
233 |
Length: |
15 mm |
Width: |
15 mm |
Thickness: |
1.7 mm |
Title |
Information |
Pkg. Type: |
BGA233 |
Pkg. Class: |
IC |
list
More Package Details