Title |
Information |
Product Number: |
R7F7016533ABG-C#AA1 |
Pkg. Name: |
PRBG0272GB-A |
JEITA Standard: |
P-FBGA272-17x17-0.80 |
Pkg. Code: |
pkg_11479 |
Lead Count: |
272 |
Length: |
17 mm |
Width: |
17 mm |
Thickness: |
1.7 mm |
Title |
Information |
Pkg. Type: |
BGA272 |
Pkg. Class: |
IC |
list
More Package Details