Title Information
Product Number: US082-FS1015EVZ
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Board Pack
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: None