Title | Information |
---|---|
Product Number: | ISL73033SLHMKZ |
Pkg. Name: | V81.8X8 |
Pkg. Previous Code: | VLB |
Pkg. Code: | VLB |
Lead Count: | 81 |
Length: | 8 mm |
Width: | 8 mm |
Thickness: | 1.36 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | FBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free Ball Terminal (SAC-Q)-e6 |