Title |
Information |
Product Number: |
CA91L8260B-100CEV |
Pkg. Description: |
TEPBGA 35.00x35.00x2.33 mm 1.27mm Pitch |
Pkg. Code: |
AEG420 |
Lead Count: |
420 |
Length: |
35 mm |
Width: |
35 mm |
Thickness: |
2.33 mm |
Moisture Sensitivity Bake: |
24 hrs |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
JEDEC Standard: |
M-034 |
Title |
Information |
Carrier Type: |
Tray |
Qty. per Carrier: |
24# # |
Pkg. Type: |
TEPBGA |
Qty. per Reel: |
0# # |
Tape Pin 1 Quad: |
0 |
Moisture Sensitivity Level (MSL): |
3 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e1 SnAgCu |
list
More Package Details