Title Information
Product Number: TSI107C-100JE
Pkg. Description: FCBGA 33.00x33.00x2.75 mm 1.27mm Pitch
Pkg. Code: HC503
Lead Count: 503
Length: 33 mm
Width: 33 mm
Thickness: 2.75 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 24# #
Pkg. Type: FCBGA
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0