Title Information
Product Number: RAA214020GNP#HD0
Pkg. Name: L10.3X3F
Pkg. Previous Code: LCN
Pkg. Code: LCN
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: DFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details