Title Information
Product Number: R5F572MNHGBD#20
Pkg. Name: PLBG0224GA-A
Pkg. Previous Code: 224FHE
JEITA Standard: P-LFBGA224-13x13-0.80
Pkg. Code: pkg_883
Lead Count: 224
Length: 13 mm
Width: 13 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details