Title | Information |
---|---|
Product Number: | R5F572NDDGBD#20 |
Pkg. Name: | PLBG0224GA-A |
Pkg. Previous Code: | 224FHE |
JEITA Standard: | P-LFBGA224-13x13-0.80 |
Pkg. Code: | pkg_883 |
Lead Count: | 224 |
Length: | 13 mm |
Width: | 13 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |