Title
Information
Product Number:
R5F5671EDGFM#30
Pkg. Name:
PLQP0064KB-C
JEITA Standard:
P-LFQFP64-10x10-0.50
Pkg. Code:
pkg_11658
Lead Count:
64
Length:
10 mm
Width:
10 mm
Thickness:
1.7 mm
Pb (Lead) Free:
Yes
Title
Information
Carrier Type:
Tray
Pkg. Type:
LFQFP
Moisture Sensitivity Level (MSL):
3
Pkg. Class:
IC
RoHS Info:
(PDF)
English
Japanese
list
More Package Details