Title Information
Product Number: R8A774C0HA01BG#GA
Pkg. Name: PRBG0552GA-A
Pkg. Code: pkg_11888
Lead Count: 552
Length: 21 mm
Width: 21 mm
Thickness: 2.25 mm
Pb (Lead) Free: Yes
JEDEC Standard: P-FBGA552-21x21-0.80
Title Information
Carrier Type: Tray
Pkg. Type: FCBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details