Title
Information
Product Number:
R5F51405ADNE#10
Pkg. Name:
PWQN0048KC-A
JEITA Standard:
P-HWQFN048-7x7-0.50
Pkg. Code:
pkg_20008
Lead Count:
48
Length:
7 mm
Width:
7 mm
Thickness:
0.8 mm
Pb (Lead) Free:
Yes
Title
Information
Carrier Type:
Full Carton (Tray)
Pkg. Type:
HWQFN
Moisture Sensitivity Level (MSL):
3
Pkg. Class:
IC
RoHS Info:
(PDF)
English
Japanese
list
More Package Details