Title | Information |
---|---|
Product Number: | ISL94216AIRZ |
Pkg. Name: | L64.9X9B |
Pkg. Previous Code: | LDK |
Pkg. Code: | LDK |
Lead Count: | 64 |
Length: | 9 mm |
Width: | 9 mm |
Thickness: | 0.85 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Nickel/Palladium/Gold-Silver - e4 |