Title
Information
Product Number:
R5F5671CHGFP#10
Pkg. Name:
PLQP0100KB-B
JEITA Standard:
P-LFQFP100-14x14-0.50
Pkg. Code:
pkg_11659
Lead Count:
100
Length:
14 mm
Width:
14 mm
Thickness:
1.7 mm
Pb (Lead) Free:
Yes
Title
Information
Carrier Type:
Full Carton (Tray)
Pkg. Type:
LFQFP
Moisture Sensitivity Level (MSL):
3
Pkg. Class:
IC
RoHS Info:
(PDF)
English
Japanese
list
More Package Details