Title
Information
Product Number:
R7FA2E2A54CBY#HC1
Pkg. Name:
SUBG0016LB-A
JEITA Standard:
S-UFBGA16-1.84x1.87-0.40
Pkg. Code:
pkg_20026
Lead Count:
16
Length:
2 mm
Width:
2 mm
Thickness:
0.55 mm
Pb (Lead) Free:
Yes
Title
Information
Carrier Type:
Tape & Reel
Pkg. Type:
WLCSP
Moisture Sensitivity Level (MSL):
1
Pkg. Class:
IC
RoHS Info:
(PDF)
English
Japanese
list
More Package Details