Title Information
Product Number: RAA4892062GNP#MA5
Pkg. Name: L64.9X9B
Pkg. Previous Code: LDK
Pkg. Code: LDK
Lead Count: 64
Length: 9 mm
Width: 9 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details