Title Information
Product Number: M3016316045NX0PBCY
Pkg. Description: CABGA 10.00x10.00x1.27 mm 0.75mm Pitch
Pkg. Code: BCG48
Lead Count: 48
Length: 10 mm
Width: 10 mm
Thickness: 1.27 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MO-205
Title Information
Carrier Type: Tray
Qty. per Carrier: 168# #
Pkg. Type: CABGA
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu
RoHS Info:
(PDF)
English
Japanese

More Package Details