Title Information
Product Number: 5RCD0148HC3AVG
Pkg. Description: FCCSP 13.50x8.70x 0.9 mm 0.6mm x 0.7mm
Pkg. Code: AVG240
Lead Count: 240
Length: 13.5 mm
Width: 8.7 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 170# #
Pkg. Type: FCCSP
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu
RoHS Info:
(PDF)
English
Japanese

More Package Details