Title Information
Product Number: RYZ012A100FZ00#HD0
Pkg. Description: LGA 12.00x12.00x3.1 mm 1.50mm Pitch
Pkg. Code: LLC28
Lead Count: 88
Length: 12 mm
Width: 12 mm
Thickness: 3.1 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
JEDEC Standard: NA
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: LGA
Qty. per Reel: 1000# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 16
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 245
Pb Free Category: e3 Sn

More Package Details