Title |
Information |
Product Number: |
HS3004-MC1 |
Pkg. Description: |
BOARD |
Pkg. Code: |
BD0 |
Lead Count: |
0 |
Length: |
0 mm |
Width: |
0 mm |
Thickness: |
0 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
NA |
Pkg. Category: |
NP |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Qty. per Carrier: |
81# # |
Pkg. Type: |
BOARD |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
BOARD |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
0 |
Pb Free Category: |
e0 |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details