Title Information
Product Number: AS3824A1-ZQFT
Lead Count: 48
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: 48 QFN
Qty. per Reel: 4000# #
Moisture Sensitivity Level (MSL): 3