Title Information
Product Number: 8V34S208NLGI
Pkg. Description: VFQFPN 5.00x5.00x0.90 mm 0.50mm Pitch
Pkg. Code: NLG32
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MO-220
Title Information
Carrier Type: Tray
Qty. per Carrier: 490# #
Pkg. Type: VFQFPN
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details