Title Information
Product Number: AT45DQ321-SHF-B
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOIC-W
Qty. per Reel: 90# #
Moisture Sensitivity Level (MSL): 1
RoHS Info:
(PDF)
English
Japanese